Active and preferred
RoHS Compliant
Lead-free

BSP452

High side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSP452
BSP452
ea.

Product details

  • Channels
    1
  • Current Limit min
    0.7 A
  • Diagnostics
    n.a.
  • Family
    Classic PROFET™ 12V
  • IL (Short Circuit Current)
    1.5 A
  • Load Current
    0.7 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    0.7 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Ptot max
    1.8 W
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    5 V to 34 V
  • toff (Turn OFF time) max
    150 µs
  • ton (Turn ON time) max
    100 µs
OPN
BSP452HUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • High-side switch
  • Short-circuit protection
  • Input protection
  • Overtemperature protection w/hysteresis
  • Overload protection
  • Overvoltage protection
  • Switching inductive load
  • Clamp negative O/P V w/ inductive loads
  • Undervoltage shutdown
  • Maximum current internally limited
  • Electrostatic discharge (ESD) protection
  • Reverse battery protection

Benefits

  • Voltage clamped with inductive loads
  • Current limitation
  • Very low standby current
  • Thermal shutdown with restart
  • ESD-Protection

Diagrams

02_BlockdiagramBSP452
02_BlockdiagramBSP452
02_BlockdiagramBSP452 02_BlockdiagramBSP452 02_BlockdiagramBSP452

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }